Filter
3D Search
2D search
Färg
Kataloger
Jämförelse
SV
SE
2D search
Sketch the part you are looking for or have a photo described in text form
Skiss sökning
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Spara filen här
eller
Val av fil
Click & Paste
Filformat som stöds:
.PNG, .JPG, .JPEG, .WEBP
...
WM Berg
METRIC
Assemblies
Gear Boxes
MX-101 to MX-103 - Miter Gear Box - Precision 1:1 Ratio 3, 4, & 6 (mm) Shafts
WM Berg
METRIC
Assemblies
Gear Boxes
MX-101 to MX-103 - Miter Gear Box - Precision 1:1 Ratio 3, 4, & 6 (mm) Shafts
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MX-103-D
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product No.
PN
Part Description
DES
Bearing Typ
BT
Catalog Name
CN
Material
MAT
Ratio
R
Shaft Diameter ØD
D [mm]
Width
C [mm]
Length
L [mm]
Shaft End Style
SES
R.P.M. Max.
RPM [RPM]
Torque max.
TOR [N.cm]
1
2
3
4
5
6
7
8
9
10
11
12
MX-101
Miter Gear Box
ABEC 7 Ball Bearing Unit
Master Inch/Metric Catalog
Infotext
1:1
2.993
4.76
18.0
Single
1000
140
MX-101-D
Miter Gear Box
ABEC 7 Ball Bearing Unit
Master Inch/Metric Catalog
Infotext
1:1
2.993
4.76
18.0
Double
1000
140
MX-102
Miter Gear Box
ABEC 7 Ball Bearing Unit
Master Inch/Metric Catalog
Infotext
1:1
3.993
5.59
22.0
Single
2000
210
MX-102-D
Miter Gear Box
ABEC 7 Ball Bearing Unit
Master Inch/Metric Catalog
Infotext
1:1
3.993
5.59
22.0
Double
2000
210
MX-103
Miter Gear Box
ABEC 7 Ball Bearing Unit
Master Inch/Metric Catalog
Infotext
1:1
5.993
6.35
26.0
Single
2500
350
MX-103-D
Miter Gear Box
ABEC 7 Ball Bearing Unit
Master Inch/Metric Catalog
Infotext
1:1
5.993
6.35
26.0
Double
2500
350
MX-101B
Miter Gear Box
"Oil-Less" Bronze Bearing Unit
Master Inch/Metric Catalog
Infotext
1:1
2.993
4.76
18.0
Single
1000
140
MX-101B-D
Miter Gear Box
"Oil-Less" Bronze Bearing Unit
Master Inch/Metric Catalog
Infotext
1:1
2.993
4.76
18.0
Double
1000
140
MX-102B
Miter Gear Box
"Oil-Less" Bronze Bearing Unit
Master Inch/Metric Catalog
Infotext
1:1
3.993
5.59
22.0
Single
2000
210
MX-102B-D
Miter Gear Box
"Oil-Less" Bronze Bearing Unit
Master Inch/Metric Catalog
Infotext
1:1
3.993
5.59
22.0
Double
2000
210
MX-103B
Miter Gear Box
"Oil-Less" Bronze Bearing Unit
Master Inch/Metric Catalog
Infotext
1:1
5.993
6.35
26.0
Single
2500
350
MX-103B-D
Miter Gear Box
"Oil-Less" Bronze Bearing Unit
Master Inch/Metric Catalog
Infotext
1:1
5.993
6.35
26.0
Double
2500
350
Visa komprimerad display (12 produkter)
Information om reservdelar
Liknande delar
Request for quote (RFQ)
WM Berg
- MX-101 to MX-103
Shorttext
Miter Gear Box - Precision 1:1 Ratio 3, 4, & 6 (mm) Shafts
Sista förändringen
17.11.2025 06:13:37
Enhet
Nyckelord
Assemblies
Gear Boxes
METRIC